Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CA09T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CA10T050S | Type N/A Open | Shaft Size N/A 50 mm | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CA11T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CA13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CA13T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CA15T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA20T100S | Type N/A Open | Shaft Size N/A 100 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA22T110S | Type N/A Open | Shaft Size N/A 110 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA22T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA26T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T130S | Type N/A Open | Shaft Size N/A 130 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ08T035S | Type N/A Open | Shaft Size N/A 35 mm | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CJ09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ10T050S | Type N/A Open | Shaft Size N/A 50 mm | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CJ11T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CJ13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CJ13T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CJ15T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CJ15T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CJ18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |