Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CK56T1007S | Type N/A Open | Shaft Size N/A 10 7/16 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm | CAD N/A |
CK56T1008S | Type N/A Open | Shaft Size N/A 10 1/2 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm | CAD N/A |
CK60T1015S | Type N/A Open | Shaft Size N/A 10 15/16 in | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm | CAD N/A |
CK60T1100S | Type N/A Open | Shaft Size N/A 11 in | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm | CAD N/A |
CK64T1107S | Type N/A Open | Shaft Size N/A 11 7/16 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm | CAD N/A |
CK64T1108S | Type N/A Open | Shaft Size N/A 11 1/2 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm | CAD N/A |
CK64T1115S | Type N/A Open | Shaft Size N/A 11 15/16 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm | CAD N/A |
CK64T1200S | Type N/A Open | Shaft Size N/A 12 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm | CAD N/A |
CK68T1207S | Type N/A Open | Shaft Size N/A 12 7/16 in | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm | CAD N/A |
CK68T1208S | Type N/A Open | Shaft Size N/A 12 1/2 in | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm | CAD N/A |
CK72T1215S | Type N/A Open | Shaft Size N/A 12 15/16 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm | CAD N/A |
CK72T1300S | Type N/A Open | Shaft Size N/A 13 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm | CAD N/A |
CK72T1307S | Type N/A Open | Shaft Size N/A 13 7/16 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm | CAD N/A |
CK72T1308S | Type N/A Open | Shaft Size N/A 13 1/2 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm | CAD N/A |
CK76T1315S | Type N/A Open | Shaft Size N/A 13 15/16 in | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm | CAD N/A |
CK76T1400S | Type N/A Open | Shaft Size N/A 14 in | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm | CAD N/A |
CK80T1415S | Type N/A Open | Shaft Size N/A 14 15/16 in | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm | CAD N/A |
CK80T1500S | Type N/A Open | Shaft Size N/A 15 in | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm | CAD N/A |
CJ08T035S | Type N/A Open | Shaft Size N/A 35 mm | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CA08T035S | Type N/A Open | Shaft Size N/A 35 mm | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CA09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CK09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CK10T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |