1 2
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
|---|---|---|---|---|---|
| UFP035MM | N/A 35 mm | N/A 0.2 in5.1 mm | N/A 0.5 in12.7 mm | N/A 3.75 in95.3 mm |
N/A
|
| UFP107 | N/A 1 7/16 in | N/A 0.2 in5.1 mm | N/A 0.5 in12.7 mm | N/A 3.75 in95.3 mm |
N/A
|
| UFP108 | N/A 1 1/2 in | N/A 0.2 in5.1 mm | N/A 0.5 in12.7 mm | N/A 3.75 in95.3 mm |
N/A
|
| UFP111 | N/A 1 11/16 in | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 4.17 in105.9 mm |
N/A
|
| UFP040MM | N/A 40 mm | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 4.17 in105.9 mm |
N/A
|
| UFP112 | N/A 1 3/4 in | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 4.17 in105.9 mm |
N/A
|
| UFP045MM | N/A 45 mm | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 4.17 in105.9 mm |
N/A
|
| UFP115 | N/A 1 15/16 in | N/A 0.15 in3.8 mm | N/A 0.5 in12.7 mm | N/A 4.19 in106.4 mm |
N/A
|
| UFP200 | N/A 2 in | N/A 0.15 in3.8 mm | N/A 0.5 in12.7 mm | N/A 4.19 in106.4 mm |
N/A
|
| UFP050MM | N/A 50 mm | N/A 0.15 in3.8 mm | N/A 0.5 in12.7 mm | N/A 4.19 in106.4 mm |
N/A
|
| UFP203 | N/A 2 3/16 in | N/A 0.25 in6.4 mm | N/A 0.6 in15.2 mm | N/A 4.51 in114.6 mm |
N/A
|
| UFP204 | N/A 2 1/4 in | N/A 0.25 in6.4 mm | N/A 0.6 in15.2 mm | N/A 4.51 in114.6 mm |
N/A
|
| UFP055MM | N/A 55 mm | N/A 0.25 in6.4 mm | N/A 0.6 in15.2 mm | N/A 4.51 in114.6 mm |
N/A
|
| UFP060MM | N/A 60 mm | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 5.75 in146.1 mm |
N/A
|
| UFP207 | N/A 2 7/16 in | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 5.75 in146.1 mm |
N/A
|
| UFP208 | N/A 2 1/2 in | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 5.75 in146.1 mm |
N/A
|
| UFP065MM | N/A 65 mm | N/A 0.2 in5.1 mm | N/A 0.55 in14 mm | N/A 5.75 in146.1 mm |
N/A
|
| UFP211 | N/A 2 11/16 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP070MM | N/A 70 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP212 | N/A 2 3/4 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP215 | N/A 2 15/16 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP300 | N/A 3 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP075MM | N/A 75 mm | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 5.77 in146.6 mm |
N/A
|
| UFP303 | N/A 3 3/16 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
| UFP304 | N/A 3 1/4 in | N/A 0.2 in5.1 mm | N/A 0.63 in16 mm | N/A 7.38 in187.5 mm |
N/A
|
1 2