Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

Sort by
N/A 35 mm N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD
N/A 40 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD
N/A 45 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD
N/A 50 mm N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD
N/A 55 mm N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD
N/A 60 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD
N/A 65 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD
N/A 70 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD
N/A 75 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD
N/A 80 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD
N/A 85 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD
N/A 90 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD
N/A 100 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A CAD
N/A 110 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD
N/A 115 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD
N/A 125 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD
N/A 130 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD
N/A 1 7/16 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD
N/A 1 1/2 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD
N/A 1 11/16 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD
N/A 1 3/4 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD
N/A 1 15/16 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD
N/A 2 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD
N/A 2 3/16 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD
N/A 2 1/4 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2