Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Limiting Speed |
CAD |
|---|---|---|---|---|---|
| 22205EJW33VSL609 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 2210 rpm |
N/A
|
| 22205EJW33C3VSL609 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in | N/A 2210 rpm |
N/A
|
| 22206EJW33VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 1850 rpm |
N/A
|
| 22206EJW33C3VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 1850 rpm |
N/A
|
| 21306EJW33C3VSL609 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.748 in | N/A 1670 rpm |
N/A
|
| 22207EJW33VSL609 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 1590 rpm |
N/A
|
| 22207EJW33C3VSL609 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 1590 rpm |
N/A
|
| 21307EJW33VSL609 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 1480 rpm |
N/A
|
| 22208EJW33VSL609 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 1420 rpm |
N/A
|
| 22208EJW33C3VSL609 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 1420 rpm |
N/A
|
| 21308EJW33VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1310 rpm |
N/A
|
| 22308EJW33VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 1310 rpm |
N/A
|
| 22308EJW33C3VSL609 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 33 mm1.2992 in | N/A 1310 rpm |
N/A
|
| 22209EJW33VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 1310 rpm |
N/A
|
| 22209EJW33C3VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 1310 rpm |
N/A
|
| 22209KEJW33C3VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 1310 rpm |
N/A
|
| 21309EJW33VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1170 rpm |
N/A
|
| 22309EJW33VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 1170 rpm |
N/A
|
| 22309EJW33C3VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 36 mm1.4173 in | N/A 1170 rpm |
N/A
|
| 22210EJW33VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1210 rpm |
N/A
|
| 22210EJW33C3VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1210 rpm |
N/A
|
| 22210KEJW33C3VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1210 rpm |
N/A
|
| 21310EJW33VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.063 in | N/A 1060 rpm |
N/A
|
| 22310EJW33VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 1060 rpm |
N/A
|
| 22310EJW33C3VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 1060 rpm |
N/A
|