Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
551 - 600 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22336EMBW33C6 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336KEMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336KEMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336KEMBW33W59C7 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33W29 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23938EMW33 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23938EMW33C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23938EMW33W89C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23938EMW33W94AC3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23938KEMW33W999 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23938KEMW33W999C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EMW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23038KEMW33W40IC4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23138EMW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EMW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEMW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEMW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23238KEMBW33W800C4 N/A 190 mm N/A 339.993 mm13.3856 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22238EMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238EMBW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238EMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238KEMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238KEMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238KEMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238KEMBW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22238EMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23238EMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EMBW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW33 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW97W25W507 N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEMBW33W40I N/A 190 mm N/A 340 mm13.3858 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
22338EMBW33W800C4 N/A 190 mm N/A 399.993 mm15.7478 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
551 - 600 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »