Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
51 - 100 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22311EMW33W800 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311EMW33W800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311EMW800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311KEMW33W22C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311KEMW33W800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311KEMW800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311EMW33 N/A 55 mm N/A 120 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311EMW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311EMW33C7 N/A 55 mm N/A 120 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311KEMW33 N/A 55 mm N/A 120 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22311KEMW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 5300 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EMC3 N/A 60 mm N/A 110 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 5600 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EMW33 N/A 60 mm N/A 110 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 5600 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EMW33C3 N/A 60 mm N/A 110 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 5600 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEMW33 N/A 60 mm N/A 110 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 5600 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEMW33C3 N/A 60 mm N/A 110 mm4.3307 in N/A 164000 N36900 lbf N/A 165000 N37000 lbf N/A 5600 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22312EMW33W800 N/A 60 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33W800C4 N/A 60 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312KEMW33W800C4 N/A 60 mm N/A 129.993 mm5.1178 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33C2 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33C7 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW33W21AC3 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW833C3 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW98C4 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5200 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22312KEMW33 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312KEMW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312KEMW33C4 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22312EMW841 N/A 60 mm N/A 130 mm5.1181 in N/A 307000 N69000 lbf N/A 306000 N68900 lbf N/A 5000 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EMC3 N/A 65 mm N/A 120 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 5300 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22213EMW33 N/A 65 mm N/A 120 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 5300 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22213EMW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 5300 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22213KEMW33 N/A 65 mm N/A 120 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 5300 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22213KEMW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 204000 N45900 lbf N/A 198000 N44600 lbf N/A 5300 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22313EMW33W800 N/A 65 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313EMW33W800C4 N/A 65 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313EMW800C4 N/A 65 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313KEMW33W800C4 N/A 65 mm N/A 139.993 mm5.5115 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313EMW33 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313EMW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313EMW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313KEMW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313KEMW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22313KEMW33 N/A 65 mm N/A 140 mm5.5118 in N/A 346000 N77800 lbf N/A 344000 N77400 lbf N/A 4600 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22214EMC3 N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 5000 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EMW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 5000 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EMWSLBC3 N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 5000 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EM N/A 70 mm N/A 125 mm4.9213 in N/A 219000 N49200 lbf N/A 205000 N46000 lbf N/A 5000 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22314EMW33W800 N/A 70 mm N/A 149.993 mm5.9052 in N/A 414000 N93100 lbf N/A 395000 N88800 lbf N/A 4300 rpm N/A 3600 rpm N/A CAD Icon (for items table)
51 - 100 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »