Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1001 - 1050 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23156KEMBW898C4 N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEMBW898XC5 N/A 280 mm N/A 460 mm18.1100 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
24156EMBW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156EMBW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156EMBW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156EMBW33W45AC6 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW40IW534C4 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW507C08C4 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW507W84 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW898W84W73 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156EMBW33W45AW69C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156EMBW33W40IW45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
24156KEMBW40IW534C2 N/A 280 mm N/A 460 mm18.1100 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A CAD Icon (for items table)
22256EMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22256EMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22256KEMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
22256KEMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23256EMBW507AC08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256EMBW507AC08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256EMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256EMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256KEMBW502W40IC3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256KEMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256KEMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
23256EMBW507C08C2 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table)
22356EMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A CAD Icon (for items table)
22356EMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A CAD Icon (for items table)
22356KEMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A CAD Icon (for items table)
22356KEMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A CAD Icon (for items table)
23960EMBW507C08 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960EMBW507C08C3 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960EMBW509C08 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960EMBW509C08C3 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960EMBW509C08C4 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960KEMBW507C08 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960KEMBW507C08C3 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23960KEMBW507C08C4 N/A 300 mm N/A 420 mm16.5350 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A CAD Icon (for items table)
23060EMBW33 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW507W84W73 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EMBW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060KEMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060KEMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
1001 - 1050 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »