Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1101 - 1150 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23260KEMBW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260KEMBW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
23260EMBW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table)
22260KEMBW33W45AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 4400000 N989000 lbf N/A 3290000 N740000 lbf N/A 1000 rpm N/A 870 rpm N/A CAD Icon (for items table)
23964EMBW33 N/A 320 mm N/A 440 mm17.323 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 1100 rpm N/A 910 rpm N/A CAD Icon (for items table)
23964EMBW33C3 N/A 320 mm N/A 440 mm17.323 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 1100 rpm N/A 910 rpm N/A CAD Icon (for items table)
23964KEMBW33C3 N/A 320 mm N/A 440 mm17.323 in N/A 2780000 N625000 lbf N/A 1600000 N359000 lbf N/A 1100 rpm N/A 910 rpm N/A CAD Icon (for items table)
23064EMBW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW509C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW509C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EMBW525C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW40IW534C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEMBW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
24064EMBW33W45A N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EMBW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
23064YMBW33W45AC3 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 880 rpm N/A CAD Icon (for items table)
23064YMBW33W45AC4 N/A 320 mm N/A 480 mm18.898 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 880 rpm N/A CAD Icon (for items table)
23164EMBW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW507C08C6 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW507C08C7 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW509C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EMBW509C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEMBW40IW534 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEMBW40IW534C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEMBW40IW534C4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEMBW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 690 rpm N/A 620 rpm N/A CAD Icon (for items table)
23164KEMBW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 690 rpm N/A 620 rpm N/A CAD Icon (for items table)
23164KEMBW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 690 rpm N/A 620 rpm N/A CAD Icon (for items table)
23164KEMBW906A N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
24164EMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164EMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEMBW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEMBW33W45AC2 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEMBW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23164KEMBW906AC4 N/A 320 mm N/A 540 mm21.2600 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
22264EMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
22264EMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
22264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
22264KEMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3400000 N765000 lbf N/A 920 rpm N/A 800 rpm N/A CAD Icon (for items table)
1101 - 1150 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »