Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1251 - 1300 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24072EMBW33W45A N/A 360 mm N/A 540 mm21.2600 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EMBW33W45AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEMBW33W45A N/A 360 mm N/A 540 mm21.2600 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEMBW33W45AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
23072EMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
24072KEMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EMBW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EMBW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EMBW509C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EMBW509C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EMBW509C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW33W97C6 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW507C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW906A N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEMBW906AC3 N/A 360 mm N/A 600 mm23.622 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
24172EMBW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172EMBW33W45AC3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172EMBW33W45AC4 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172KEMBW33W45AC3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172KEMBW73W879B N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172KEMBW879BC7 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172EMBW507W300C3 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172KEMBW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
24172KEMBW33W45AC4 N/A 360 mm N/A 600 mm23.622 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 340 rpm N/A 330 rpm N/A CAD Icon (for items table)
23272KYMBW33W45A N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272KYMBW33W45AC3 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272KYMBW40IW534 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272KYMBW40IW534C3 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272KYMBW906AC3 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272YMBW33W45A N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272YMBW33W45AC3 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23272YMBW33W45AW84 N/A 360 mm N/A 650 mm25.5910 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A CAD Icon (for items table)
23976EMBW33 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23976EMBW33C3 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23976EMBW507C08 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23976EMBW507C08C2 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23976EMBW507C08C3 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23976KEMBW906AC3 N/A 380 mm N/A 520 mm20.4720 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 870 rpm N/A 740 rpm N/A CAD Icon (for items table)
23076EMBW49W507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EMBW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EMBW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEMBW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEMBW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEMBW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
24076EMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
24076EMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
24076EMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
24076KEMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
1251 - 1300 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »