Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1301 - 1350 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24076KEMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
24076KEMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 580 rpm N/A 520 rpm N/A CAD Icon (for items table)
23176KYMBW25W507C08 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW25W507C08C2 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW25W899C6 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW507C08 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW507C08C2 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW507C08C3 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW507C08C4 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW833W45A N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW833W45AC2 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW833W45AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW833W45AC8 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW906A N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW906AC2 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW906AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176KYMBW97W25W898C2 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176YMBW25W507C08 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 560 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176YMBW33W67W93 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 560 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176YMBW507C08 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176YMBW507C08C3 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
23176YMBW507C08C5 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
24176KYMBW33W45A N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176KYMBW33W45AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176KYMBW33W45AC4 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176YMBW33W45A N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176YMBW33W45AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
23176KYMBW906AC4 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
24176KYMBW906AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
23176YMBW507C08C4 N/A 380 mm N/A 620 mm24.4090 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A CAD Icon (for items table)
24176YMBW33W40EW45C3 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176YMBW507W40C08C3 N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
24176KYMBW906A N/A 380 mm N/A 620 mm24.4090 in N/A 10100000 N2260000 lbf N/A 5580000 N1250000 lbf N/A 320 rpm N/A 310 rpm N/A CAD Icon (for items table)
23276KYMBW33W45A N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW33W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW507AC08 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW507AC08C3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW906A N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW906AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW906AC4 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276KYMBW906AW6R N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276YMBW33W40W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276YMBW33W45A N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276YMBW507AC08C2 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23276YMBW507C08C3 N/A 380 mm N/A 680 mm26.7720 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
23980EMBW33 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980EMBW33C2 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980EMBW33C3 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980EMBW509C08 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
23980EMBW509C08C3 N/A 400 mm N/A 540 mm21.2600 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 830 rpm N/A 700 rpm N/A CAD Icon (for items table)
1301 - 1350 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »