Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1401 - 1450 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23180KYMBW33W45AC2 N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
23180YMBW33W45A N/A 400 mm N/A 650 mm25.5910 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A CAD Icon (for items table)
24180KYMBW33W45AC4 N/A 400 mm N/A 650 mm25.5910 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A CAD Icon (for items table)
23280KYMBW507AC08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 380 rpm N/A 350 rpm N/A CAD Icon (for items table)
23280KYMBW507C08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280KYMBW507C08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280KYMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280KYMBW906AC3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280KYMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW33W45A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW33W45AC3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW507AC08 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW507AC08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW507C08C3 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280YMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
23280KYMBW54W507C08C2 N/A 400 mm N/A 720 mm28.3470 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A CAD Icon (for items table)
22380YMBW33W45A N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 450 rpm N/A 410 rpm N/A CAD Icon (for items table)
22380YMBW33W45AC3 N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 450 rpm N/A 410 rpm N/A CAD Icon (for items table)
22380YMBW33W45AC7 N/A 400 mm N/A 820 mm32.2840 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 450 rpm N/A 410 rpm N/A CAD Icon (for items table)
23984EMBW33 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23984EMBW33C3 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23984EMBW507C08 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23984KEMBW906AC3 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23984EMBW33C2 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23984EMBW33C4 N/A 420 mm N/A 560 mm22.0470 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 780 rpm N/A 660 rpm N/A CAD Icon (for items table)
23084KYMBW507C08 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084KYMBW507C08C3 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084KYMBW906AC4 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084KYMBW915C08 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW25W507C08C3 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW33W45A N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW507C08 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW507C08C3 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW509C08 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23084YMBW509C08C3 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
24084KYMBW33W45A N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
24084KYMBW33W45AC3 N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
24084YMBW33W45A N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
24084YMBW33W45AC3 N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
24084YMBW33W45AC4 N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
24084YMBW507W40C3 N/A 420 mm N/A 620 mm24.4090 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A CAD Icon (for items table)
23084YMBW509AC08 N/A 420 mm N/A 620 mm24.4090 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A CAD Icon (for items table)
23184KYMBW25W507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184KYMBW507C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184KYMBW507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184KYMBW507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184KYMBW507C08C7 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184KYMBW906AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
1401 - 1450 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »