Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1451 - 1500 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23184YMBW25W507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW507C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW507C08C2 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW507C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW507C08C6 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW509AC08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW509C08 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
23184YMBW509C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A CAD Icon (for items table)
24184KYMBW33W45A N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
24184KYMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
24184KYMBW507W998C3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
24184YMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
24184YMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
24184KYMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 280 rpm N/A 270 rpm N/A CAD Icon (for items table)
23284KYMBW507AC08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW507AC08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284YMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284YMBW507C08C2 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284KYMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23284YMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A CAD Icon (for items table)
23988EMBW33W45A N/A 440 mm N/A 600 mm23.622 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 720 rpm N/A 610 rpm N/A CAD Icon (for items table)
23988EMBW33W45AC3 N/A 440 mm N/A 600 mm23.622 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 720 rpm N/A 610 rpm N/A CAD Icon (for items table)
23988KEMBW33W45A N/A 440 mm N/A 600 mm23.622 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 720 rpm N/A 610 rpm N/A CAD Icon (for items table)
23088KYMBW507C08 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW507C08C3 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW507C08C7 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW906A N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088YMBW507C08 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088YMBW507C08C2 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088YMBW507C08C3 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088YMBW509C08 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
23088YMBW509C08C3 N/A 440 mm N/A 650 mm25.5910 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A CAD Icon (for items table)
24088KYMBW33W45A N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
24088YMBW33W45AC3 N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
24088YMBW33W45AW25C3 N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
24088KYMBW33W45AC3 N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
24088YMBW33W45A N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
24088YMBW33W45AW98 N/A 440 mm N/A 650 mm25.5910 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
23188KYMBW25DW534 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
23188KYMBW25DW906A N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
23188KYMBW25W507C08C2 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 450 rpm N/A 410 rpm N/A CAD Icon (for items table)
23188KYMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A CAD Icon (for items table)
1451 - 1500 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »