Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1801 - 1850 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

230/600YMBW507C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/600YMBW509C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/600YMBW509C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/600YMBW93W902 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/600YMDWEW919C6 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
240/600KYMBW33W45AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 300 rpm N/A 270 rpm N/A CAD Icon (for items table)
240/600YMBW33W45A N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 300 rpm N/A 270 rpm N/A CAD Icon (for items table)
240/600YMBW33W45AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 300 rpm N/A 270 rpm N/A CAD Icon (for items table)
240/600YMDWEW919C6 N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 300 rpm N/A 270 rpm N/A CAD Icon (for items table)
230/600KYMBW33W45AC5 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
230/600YMBW507C08C7 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A CAD Icon (for items table)
231/600YMBW25W507C3 N/A 600 mm N/A 980 mm38.5830 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 290 rpm N/A 270 rpm N/A CAD Icon (for items table)
231/600YMBW507C08 N/A 600 mm N/A 980 mm38.5830 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 290 rpm N/A 270 rpm N/A CAD Icon (for items table)
231/600YMBW507C08C3 N/A 600 mm N/A 980 mm38.5830 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 290 rpm N/A 270 rpm N/A CAD Icon (for items table)
241/600KYMBW33 N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 150 rpm N/A CAD Icon (for items table)
241/600KYMBW33C3 N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 150 rpm N/A CAD Icon (for items table)
241/600KYMBW45A N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table)
241/600KYMDW879C7 N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 150 rpm N/A CAD Icon (for items table)
231/600YMBW45AC08 N/A 600 mm N/A 980 mm38.5830 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 290 rpm N/A 270 rpm N/A CAD Icon (for items table)
241/600KYMDW906AC3 N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table)
241/600YMBW33W45AC3 N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table)
241/600YMDW906A N/A 600 mm N/A 980 mm38.5830 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table)
232/600KYMDW33W45A N/A 600 mm N/A 1090 mm42.9130 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 200 rpm N/A 190 rpm N/A CAD Icon (for items table)
232/600YMDW507AC08 N/A 600 mm N/A 1090 mm42.9130 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 190 rpm N/A 180 rpm N/A CAD Icon (for items table)
232/600YMDW507AC08C6 N/A 600 mm N/A 1090 mm42.9130 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 190 rpm N/A 180 rpm N/A CAD Icon (for items table)
239/630KYMBW507C08C3 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630KYMBW509C08C3 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630KYMBW906A N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630YMBW507C08 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630YMBW507C08C3 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630YMBW509C08 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630YMBW902W235C3 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630KYMBW906AC3 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
239/630YMBW902W235 N/A 630 mm N/A 850 mm33.4650 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A CAD Icon (for items table)
230/630KYMBW507C08 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630KYMBW507C08C3 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBSW45AW202C2 N/A 630 mm N/A 920 mm36.2210 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBW33W45AC3 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBW507C08 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBW507C08C3 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBW509C08C3 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
240/630KYMBW33W45A N/A 630 mm N/A 920 mm36.2210 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table)
240/630YMBW33W45A N/A 630 mm N/A 920 mm36.2210 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
240/630YMBW33W45AC3 N/A 630 mm N/A 920 mm36.2210 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
240/630YMBW33W45AC7 N/A 630 mm N/A 920 mm36.2210 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
240/630YMDWEW919C8 N/A 630 mm N/A 920 mm36.2210 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 280 rpm N/A 260 rpm N/A CAD Icon (for items table)
230/630KYMBW906AC3 N/A 630 mm N/A 920 mm36.2210 in N/A 13500000 N3030000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
230/630YMBW33W45A N/A 630 mm N/A 920 mm36.2210 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 420 rpm N/A 370 rpm N/A CAD Icon (for items table)
231/630KYMBW33W879C4 N/A 630 mm N/A 1030 mm40.5510 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 260 rpm N/A 240 rpm N/A CAD Icon (for items table)
231/630KYMBW37W906AC4 N/A 630 mm N/A 1030 mm40.5510 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 260 rpm N/A 240 rpm N/A CAD Icon (for items table)
1801 - 1850 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »