Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
151 - 200 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
23218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EMW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEMW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EMW33W25C3 N/A 90 mm N/A 160 mm6.2992 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22318EMW33W800 N/A 90 mm N/A 189.993 mm7.4800 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318EMW33W800C4 N/A 90 mm N/A 189.993 mm7.4800 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318KEMW33W800C4 N/A 90 mm N/A 189.993 mm7.4800 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23318EMW33W800C4 N/A 90 mm N/A 189.993 mm7.4800 in N/A 672000 N151000 lbf N/A 618000 N139000 lbf N/A 2500 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22318EMW32W82 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318EMW33 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318EMW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318EMW33W82 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318KEMW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22318EMW33W82C3 N/A 90 mm N/A 190 mm7.4803 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 3400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22319EMW810C4 N/A 90 mm N/A 199.992 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22219EMW33 N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EMW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEMW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEMW33 N/A 95 mm N/A 170 mm6.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22319EMW33W800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319KEMW33W800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMC3 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW33 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319KEMW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319KEMW33 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22319EMW502 N/A 95 mm N/A 200 mm7.874 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EMW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EMW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EMW33C4 N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EMW33W21A N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEMW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEMW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 583000 N131000 lbf N/A 447000 N101000 lbf N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22220EMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEMW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23220EMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 553000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EMW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 553000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 553000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 678000 N152000 lbf N/A 553000 N124000 lbf N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
151 - 200 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »