Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
301 - 350 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22226KEMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23226EMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EMW841 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226KEMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226KEMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EMW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22326KEMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22326EMW33 N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22326EMW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22326KEMW33 N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22326KEMW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 2000 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23326EMW47W25 N/A 130 mm N/A 280 mm11.0236 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23928EMW33C3 N/A 140 mm N/A 190 mm7.4803 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
23928EMW33 N/A 140 mm N/A 190 mm7.4803 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
23128EMW33 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128EMW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128EMW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128EMW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128EMW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128EMW841 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128KEMW33 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128KEMW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23128KEMW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24128EMW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 1290000 N289000 lbf N/A 894000 N201000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23128 EM W33 C3 N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22228EMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23228EMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EMW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EMW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EMW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEMW33 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEMW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
22228EM N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22328EMW22W46C4 N/A 140 mm N/A 289.989 mm11.4169 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22328EMW33W800C3 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22328EMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22328EMW33W800W40IC4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22328EMW800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22328KEMW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
301 - 350 of 2014 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »