Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
701 - 750 of 1506 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23026KEJW33 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23026KEJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 52 mm2.0472 in N/A 3100 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23028EJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028EJW33C2 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028EJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028EJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028EJW33C5 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028EJW33VSL609 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 0 rpm N/A N/A CAD Icon (for items table)
23028EJW33W89C4 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028KEJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028KEJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23028KEJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23030EJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030EJW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030EJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030EJW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030EJW33VSL609 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030KEJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23032EJ N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33VSL609 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW502 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23036EJ N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23038KEJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
701 - 750 of 1506 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »