Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
801 - 850 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23056KEJW33C2 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW33C3 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW40IW534 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW40IW534C4 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW507C08 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW507C08C3 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23056KEJW507C08C4 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW33 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EJW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EJW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060EJW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060KEJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23060KEJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A CAD Icon (for items table)
23064EJW25W507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW25W507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW509C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064EJW509C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW40IW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW40IW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23064KEJW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A CAD Icon (for items table)
23068EJW25W507C08 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW25W507C08C3 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW25W509C08 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW507C08 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW507C08C2 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW507C08C3 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068EJW507C08C4 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEJW507C08 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEJW507C08C2 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEJW507C08C3 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEJW507C08C4 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23068KEJW507C08C6 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A CAD Icon (for items table)
23072EJW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW507C08C2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW507C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW509C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW509C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072EJW509C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW507C08C2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
801 - 850 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »