Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
851 - 900 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23072KEJW507C08C3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW507C08C4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW906AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23072KEJW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A CAD Icon (for items table)
23076EJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076EJW509C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW906A N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23076KEJW906AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 840 rpm N/A 720 rpm N/A CAD Icon (for items table)
23080EJW507C08 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EJW507C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EJW509C08 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EJW509C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW507C08 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW507C08C3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW906A N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW906AC3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23120EJW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C2 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C3VSL609 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C4 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33VSL609 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33W21A N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEJW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEJW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C3VSL609 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EJW33C3VSL609 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EJW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KEJW33 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KEJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124KEJW841 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23126EJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
851 - 900 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »