Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
51 - 100 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21312EJW33C2 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21312EJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21312EJW33C4 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21312EJW33VSL609 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21312KEJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21312KEJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A CAD Icon (for items table)
21313EJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313EJW33C2 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313EJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313EJW33C3VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313EJW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313EJW33VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313KEJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21313KEJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A CAD Icon (for items table)
21314EJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314EJW33C2 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314EJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314EJW33C4 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314EJW33VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314KEJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21314KEJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
21315EJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21315EJW33C2 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21315EJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21315EJW33C3VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 0 rpm N/A N/A CAD Icon (for items table)
21315EJW33C4 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21315EJW33VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 0 rpm N/A N/A CAD Icon (for items table)
21315KEJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21315KEJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A CAD Icon (for items table)
21316EJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316EJW33C2 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316EJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316EJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316EJW33VSL609 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316EJW841C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316KEJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21316KEJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 2300 rpm N/A 2000 rpm N/A CAD Icon (for items table)
21317EJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317EJW33C2 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317EJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317EJW33C4 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317EJW33VSL609 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317KEJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21317KEJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
21318EJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21318EJW33C2 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21318EJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21318EJW33C4 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21318KEJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
21318KEJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
51 - 100 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »