Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
951 - 1000 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23138EJW507C08C2 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EJW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EJW507C08C4 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C2 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C4 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144EJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEJW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23148EJW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
23148EJW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
23148KEJW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 930 rpm N/A CAD Icon (for items table)
23152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08C7 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW507C08C8 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152EJW509C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23152KEJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
23156EJW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
951 - 1000 of 1506 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »