Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1001 - 1050 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23156KEJW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23160EJW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W40W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W40IW45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08C2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23164EJW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW509C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW509C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23168EJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23172EJW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW33W45AC3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C2SLE N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C4 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW33W45A N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW507C08 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW507C08C2 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW507C08C3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
1001 - 1050 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »