Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1051 - 1100 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23172KEJW507C08C4 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW906A N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172KEJW906AC3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23218EJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33C3VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218EJW33W25C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23218KEJW841C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220EJW98C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEJW841 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
23222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226KEJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
1051 - 1100 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »