Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1101 - 1150 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23230EJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23230EJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232EJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23232KEJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23234EJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234EJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234EJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234EJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238EJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EJW33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
1101 - 1150 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »