Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1251 - 1300 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24028EJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C2 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33VSL609 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33C3 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33C4 N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24030EJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33W89C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030KEJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24032EJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW33W89C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW841C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW841C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032EJW901C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW841 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW841C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW841C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034EJW901C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW33W59DC3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24036EJW901C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
1251 - 1300 of 1506 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »