Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
201 - 250 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22211KEJW33C3VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211KEJW33C4 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211KEJW841C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22212EJ N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJC3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33C2 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33C3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33C3VSL609 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33C4 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33C5 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33VSL609 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW33W8 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW841 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW841C3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212EJW841C4 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEJW33 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEJW33C2 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEJW33C3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEJW841C3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22212KEJW841C3SLA N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22213EJW33 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33C2 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33C3VSL609 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33C5 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW33VSL609 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW841 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213EJW841C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213KEJW33 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213KEJW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213KEJW33C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213KEJW841C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22213KEJW841C3SLA N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22214EJ N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33C2 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33C3VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33C4 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33S2C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW33VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214EJW841 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214KEJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22214KEJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22215EJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EJW33C2 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
201 - 250 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »