Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
251 - 300 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22215EJW33C3VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EJW33VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215EJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215KEJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215KEJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215KEJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22215KEJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22216EJW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C08C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C2 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C3SLA N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C3VSL609 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33C5 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW33VSL609 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW841C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216EJW841C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEJW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEJW33C2 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEJW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22216KEJW33C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22217EJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW33C3SLA N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW33C3VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22217EJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW33VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217EJW841 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22217KEJW841C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22218EJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C3SLA N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C3VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33C5 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW33VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218EJW841C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22218KEJW841C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 4100 rpm N/A 3400 rpm N/A CAD Icon (for items table)
251 - 300 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »