Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
301 - 350 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22219EJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3900 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EJW33C2 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EJW33C3VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219EJW33VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEJW33W40 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22219KEJW841C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A CAD Icon (for items table)
22220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33C3SLA N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220EJW33W97AC4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22220KEJW841C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 3800 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EJW33C3SLA N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33C5 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW33S4C5 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22222KEJW841C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22224EJW29W33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33C3SLA N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 0 rpm N/A N/A CAD Icon (for items table)
22224EJW33W22C2 N/A 120 mm N/A 214.993 mm8.4643 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22224KEJW841C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
301 - 350 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »