Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
351 - 400 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33C5 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW33W29 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226EJW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22226KEJW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EJW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228EJW33VSL609 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
22230EJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230EJW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230EJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230EJW33C3SLA N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230EJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230EJW33VSL609 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230KEJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230KEJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230KEJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22230KEJW33W40IC4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
22232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EJW33C3SLA N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232EJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22232KEJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A CAD Icon (for items table)
22234EJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234EJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234EJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234EJW33C3SLA N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234EJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234KEJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234KEJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234KEJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
22234KEJW33W40IC4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
22236EJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
351 - 400 of 1506 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »