Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
451 - 500 of 1059 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM175BXHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BXHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM175BRHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHS N/A 6.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHS N/A 6.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHSKPS N/A 6.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHSKPS N/A 6.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHSRSS N/A 6.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHSRSS N/A 6.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHSHTPS N/A 6.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHSHTPS N/A 6.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHSATL N/A 6.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHSATL N/A 6.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BXHSFS N/A 6.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE615BRHSFS N/A 6.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHSKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHSKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHSRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHSRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHSHTPS N/A 7.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHSHTPS N/A 7.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHSATL N/A 7.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHSATL N/A 7.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BXHSFS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSE700BRHSFS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHS N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHS N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHSKPS N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHSKPS N/A 180 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHSRSS N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHSRSS N/A 180 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHSHTPS N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHSHTPS N/A 180 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHSATL N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHSATL N/A 180 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BXHSFS N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD Icon (for items table)
HSM180BRHSFS N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD Icon (for items table)
HSE704BXHS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE704BRHS N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE704BXHSKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE704BRHSKPS N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE704BXHSRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE704BRHSRSS N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
HSE704BXHSHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A CAD Icon (for items table)
HSE704BRHSHTPS N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A CAD Icon (for items table)
451 - 500 of 1059 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »