Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
1551 - 1600 of 1622 | Results Per Page | View | Unit of Measure
« 31 32 33 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE2200BRHSLAB N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSLAB N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHSLAB N/A 560 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHSLAB N/A 560 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM570BRHSKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM570BXHSKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM580BXHS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHSKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHSKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHSRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHSRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHSHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHSHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHSATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHSATL N/A 580 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSM580BXHSFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM580BRHSFS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BRHSLAB N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A CAD Icon (for items table)
LSE2300BXHSLAB N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
LSM600BXHS N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
LSM600BRHS N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A CAD Icon (for items table)
LSM600BXHSKPS N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
LSM600BRHSKPS N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A CAD Icon (for items table)
LSM600BXHSRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
LSM600BRHSRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 373183 lbf1660000 N N/A 906654 lbf4033000 N N/A 33002 lbf146800 N N/A 300 rpm N/A CAD Icon (for items table)
1551 - 1600 of 1622 | Results Per Page | View | Unit of Measure
« 31 32 33