Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A SS095 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A SS095 N/A 1/8 x 1/16 in N/A 0.82 in20.828 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 1" 1/4X1/8KW N/A 1 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2