Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A SS075 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A SS075 N/A 1/8 x 1/16 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A
N/A SS075 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A
N/A SS075 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A
N/A SS075 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A
N/A SS095 HUB 1" 1/4X1/8KW N/A 1 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 1/2 1/8X1/16KW N/A 1/2 in N/A SS095 N/A 1/8 x 1/16 in N/A 0.82 in20.828 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS095 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A SS100 HUB 1" 1/4X1/8KW N/A 1 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A
N/A SS100 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A
N/A SS100 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A
N/A SS100 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A SS100 N/A 3/16 x 3/32 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A
N/A SS100 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A SS100 N/A 3/16 x 3/32 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A
N/A SS100 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A SS100 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 2.46 in62.484 mm N/A
N/A SS150 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A SS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 2.54 in64.516 mm N/A
N/A SS110 HUB 1" 1/4X1/8KW N/A 1 in N/A SS110 N/A 1/4 x 1/8 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
N/A SS110 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A SS110 N/A 1/4 x 1/8 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
N/A SS110 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A SS110 N/A 3/16 x 3/32 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
N/A SS110 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A SS110 N/A 3/8 x 3/16 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
N/A SS110 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A SS110 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.32 in84.328 mm N/A
N/A SS110 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A SS110 N/A 3/8 x 3/16 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A
N/A SS150 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A SS150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A
N/A SS150 HUB 1-7/8 1/2X1/4KW N/A 1 7/8 in N/A SS150 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2