- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- SS Type (Stainless Steel Jaw) ComponentsSS Type (Stainless Steel Jaw) Components
- SS Type Hubs with Keyway - Inch (Imperial) BoresSS Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
SS Type Hubs with Keyway - Inch (Imperial) Bores
SS Type Hubs with Keyway - Inch (Imperial) Bores
SS Type (Stainless Steel Jaw) Components
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 2
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514470035 | Description N/A SS150 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514470034 | Description N/A SS150 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 2.54 in64.516 mm | CAD N/A |
68514470022 | Description N/A SS100 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
68514470026 | Description N/A SS110 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
68514470032 | Description N/A SS150 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514470027 | Description N/A SS110 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
1 2