Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 55/70B HUB CI 65MM KW N/A 65.00 mm N/A 55/70 N/A B N/A 18 x 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
N/A CJ 42A HUB CI 25MM KW N/A 25.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 48A HUB CI 32MM KW N/A 32.00 mm N/A 48/60 N/A A N/A 10 x 3.3 mm N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 42A HUB CI 19MM KW N/A N/A 42 N/A A N/A 6 x 2.8 mm N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2