Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 42A HUB CI 25MM KW N/A 25.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 28MM KW N/A 28.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 30MM KW N/A 30.00 mm N/A 42/55 N/A A N/A 8 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 32MM KW N/A 32.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 35MM KW N/A 35.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 38MM KW N/A 38.00 mm N/A 42/55 N/A A N/A 10 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI 42MM KW N/A 42.00 mm N/A 42/55 N/A B N/A 12 x 3.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI 45MM KW N/A 45.00 mm N/A 42/55 N/A B N/A 14 x 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI 48MM KW N/A 48.00 mm N/A 42/55 N/A B N/A 14 x 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI 50MM KW N/A 50.00 mm N/A 42/55 N/A B N/A 14 x 3.8 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI 55MM KW N/A 55.00 mm N/A 42/55 N/A B N/A 16 x 4.3 mm N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI SOLID N/A N/A 42/55 N/A A N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42/55B HUB CI RSB N/A N/A 42/55 N/A B N/A N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 42A HUB CI 19MM KW N/A N/A 42 N/A A N/A 6 x 2.8 mm N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
N/A CJ 48A HUB CI 32MM KW N/A 32.00 mm N/A 48/60 N/A A N/A 10 x 3.3 mm N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 48/60B HUB CI 50MM KW N/A 50.00 mm N/A 48/60 N/A B N/A 14 x 3.8 mm N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 48A HUB CI 17MM RSB N/A N/A 48/60 N/A A N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 48/60B HUB CI RSB N/A N/A 48/60 N/A B N/A N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 55/70B HUB CI 65MM KW N/A 65.00 mm N/A 55/70 N/A B N/A 18 x 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
N/A CJ 55A HUB CI 18MM RSB N/A N/A 55/70 N/A A N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
N/A CJ 55/70B HUB CI RSB N/A N/A 55/70 N/A B N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD
N/A CJ 65A HUB CI 19MM RSB N/A N/A 65/75 N/A A N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A CAD
N/A CJ 65/75B HUB CI RSB N/A N/A 65/75 N/A B N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A CAD
N/A CJ 75A HUB CI 50MM KW N/A 50.00 mm N/A 75/90 N/A A N/A 14 x 3.8 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD
N/A CJ 75A HUB CI 60MM KW N/A 60.00 mm N/A 75/90 N/A A N/A 18 x 4.4 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2