- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Spiders (Elastomeric Element)CJ Series Spiders (Elastomeric Element)
- View Items
CJ Series Spiders (Elastomeric Element)
CJ Series Spiders (Elastomeric Element)
CJ Series (Standard Curved Jaw) Components
- The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.
Elastomeric spiders are offered in four different shore hardnesses:
80 Shore A (Blue) - offering good dampening properties
92 Shore A (Yellow) - for general and hydraulic applications
95/98 Shore A (Red) - for high torque requirements
64 Shore D(Green) - for high humidity environments
1 2
Item Number |
Description |
Spider Size |
Spider Type |
Color |
Normal Temperature Range |
Nominal Torque |
---|---|---|---|---|---|---|
68514462073 | Description N/A CJ 48 SPIDER 98A RED | Spider Size N/A 48 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 4645.00 in·lb525.00 N·m |
68514472262 | Description N/A CJ 55 SPIDER 64D GREEN | Spider Size N/A 55 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 7300.00 in·lb14600.00 N·m |
68514461453 | Description N/A CJ 55 SPIDER 92A YELLOW | Spider Size N/A 55 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 3625.00 in·lb410.00 N·m |
68514462074 | Description N/A CJ 55 SPIDER 98A RED | Spider Size N/A 55 | Spider Type N/A 98 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 6060.00 in·lb685.00 N·m |
68514461454 | Description N/A CJ 65 SPIDER 92A YELLOW | Spider Size N/A 65 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 5530.00 in·lb625.00 N·m |
68514462075 | Description N/A CJ 65 SPIDER 95A RED | Spider Size N/A 65 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 8320.00 in·lb940.00 N·m |
68514461455 | Description N/A CJ 75 SPIDER 92A YELLOW | Spider Size N/A 75 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 11320.00 in·lb1279.00 N·m |
68514462076 | Description N/A CJ 75 SPIDER 95A RED | Spider Size N/A 75 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 16990.00 in·lb1920.00 N·m |
68514461456 | Description N/A CJ 90 SPIDER 92A YELLOW | Spider Size N/A 90 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 21240.00 in·lb2400.00 N·m |
68514462077 | Description N/A CJ 90 SPIDER 95A RED | Spider Size N/A 90 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 31860.00 in·lb3600.00 N·m |
68514461457 | Description N/A CJ 100 SPIDER 92A YELLOW | Spider Size N/A 100 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 29200.00 in·lb3299.00 N·m |
68514462078 | Description N/A CJ 100 SPIDER 95A RED | Spider Size N/A 100 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 43805.00 in·lb4949.00 N·m |
68514461458 | Description N/A CJ 110 SPIDER 92A YELLOW | Spider Size N/A 110 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 42480.00 in·lb4799.00 N·m |
68514462079 | Description N/A CJ 110 SPIDER 95A RED | Spider Size N/A 110 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 63720.00 in·lb7199.00 N·m |
68514461459 | Description N/A CJ 125 SPIDER 92A YELLOW | Spider Size N/A 125 | Spider Type N/A 92 Shore A | Color N/A Yellow | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 58850.00 in·lb6649.00 N·m |
68514462080 | Description N/A CJ 125 SPIDER 95A RED | Spider Size N/A 125 | Spider Type N/A 95 Shore A | Color N/A Red | Normal Temperature Range N/A -40 to 212 ºF | Nominal Torque N/A 88500.00 in·lb9999.00 N·m |
68514472264 | Description N/A CJ 65 SPIDER 64D GREEN | Spider Size N/A 65 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 10395.00 in·lb1174.00 N·m |
68514472266 | Description N/A CJ 75 SPIDER 64D GREEN | Spider Size N/A 75 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 21240.00 in·lb2400.00 N·m |
68514472268 | Description N/A CJ 90 SPIDER 64D GREEN | Spider Size N/A 90 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 39825.00 in·lb4499.00 N·m |
68514472270 | Description N/A CJ 100 SPIDER 64D GREEN | Spider Size N/A 100 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 54735.00 in·lb6184.00 N·m |
68514472273 | Description N/A CJ 110 SPIDER 64D GREEN | Spider Size N/A 110 | Spider Type N/A 64 Shore D | Color N/A Green | Normal Temperature Range N/A -30 to 230 ºF | Nominal Torque N/A 79650.00 in·lb8999.00 N·m |
1 2