68514462063
Description
N/A CJ 90/100B HUB CI RSB
Bore Size N/A
Hub Style
N/A B
Coupling Size
N/A 90
Keyway Size N/A
Outside Diameter
N/A 7.870 in 199.90 mm
Overall Coupling Length
N/A 9.650 in 245.11 mm
CAD
N/A
68514462064
Description
N/A CJ 100/110B HUB CI RSB
Bore Size N/A
Hub Style
N/A B
Coupling Size
N/A 100
Keyway Size N/A
Outside Diameter
N/A 8.860 in 225.04 mm
Overall Coupling Length
N/A 10.630 in 270.00 mm
CAD
N/A
68514462066
Description
N/A CJ 125/145B HUB CI RSB
Bore Size N/A
Hub Style
N/A B
Coupling Size
N/A 125
Keyway Size N/A
Outside Diameter
N/A 11.420 in 290.07 mm
Overall Coupling Length
N/A 13.390 in 340.11 mm
CAD
N/A
68514466499
Description
N/A CJ 42A HUB CI 1" KW
Bore Size
N/A 1 in
Hub Style
N/A A
Coupling Size
N/A 42
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514464147
Description
N/A CJ 48A HUB CI 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A A
Coupling Size
N/A 48
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD
N/A
68514464116
Description
N/A CJ 42/55B HUB CI 1-1/2 3/8KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A B
Coupling Size
N/A 42
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514465566
Description
N/A CJ 48A HUB CI 1-1/2 3/8X3/16K
Bore Size
N/A 1 1/2 in
Hub Style
N/A A
Coupling Size
N/A 48
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD
N/A
68514465645
Description
N/A CJ 55A HUB CI 1-1/2 3/8X3/16K
Bore Size
N/A 1 1/2 in
Hub Style
N/A A
Coupling Size
N/A 55
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.720 in 119.89 mm
Overall Coupling Length
N/A 6.300 in 160.02 mm
CAD
N/A
68514465455
Description
N/A CJ 75A HUB CI 1-1/2 3/8X3/16K
Bore Size
N/A 1 1/2 in
Hub Style
N/A A
Coupling Size
N/A 75
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 6.300 in 160.02 mm
Overall Coupling Length
N/A 8.270 in 210.06 mm
CAD
N/A
68514466879
Description
N/A CJ 42A HUB CI 1-1/4 *5/16KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A A
Coupling Size
N/A 42
Keyway Size
N/A 5/16 x 5/32 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514465858
Description
N/A CJ 42A HUB CI 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A A
Coupling Size
N/A 42
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514476325
Description
N/A CJ 55A HUB CI 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A A
Coupling Size
N/A 55
Keyway Size
N/A 1/4 x 1/8 in
Outside Diameter
N/A 4.720 in 119.89 mm
Overall Coupling Length
N/A 6.300 in 160.02 mm
CAD
N/A
68514465857
Description
N/A CJ 42A HUB CI 1-3/8 5/16KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A A
Coupling Size
N/A 42
Keyway Size
N/A 5/16 x 5/32 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514466428
Description
N/A CJ 42A HUB CI 1-5/8 3/8KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A A
Coupling Size
N/A 42
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514466878
Description
N/A CJ 42/55B HUB CI 1-5/8 3/8KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A B
Coupling Size
N/A 42
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514465567
Description
N/A CJ 48A HUB CI 1-5/8 3/8X3/16K
Bore Size
N/A 1 5/8 in
Hub Style
N/A A
Coupling Size
N/A 48
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD N/A
68514465644
Description
N/A CJ 55A HUB CI 1-5/8 3/8X3/16K
Bore Size
N/A 1 5/8 in
Hub Style
N/A A
Coupling Size
N/A 55
Keyway Size
N/A 3/8 x 3/16 in
Outside Diameter
N/A 4.720 in 119.89 mm
Overall Coupling Length
N/A 6.300 in 160.02 mm
CAD
N/A
68514464117
Description
N/A CJ 42/55B HUB CI 1-7/8 1/2KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A B
Coupling Size
N/A 42
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514465818
Description
N/A CJ 48A HUB CI 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A A
Coupling Size
N/A 48
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD
N/A
68514466500
Description
N/A CJ 42/55B HUB CI 2" 1/2X1/4KW
Bore Size
N/A 2 in
Hub Style
N/A B
Coupling Size
N/A 42
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 3.74 in 95 mm
Overall Coupling Length
N/A 4.960 in 125.98 mm
CAD
N/A
68514464146
Description
N/A CJ 48/60B HUB CI 2" 1/2X1/4KW
Bore Size
N/A 2 in
Hub Style
N/A B
Coupling Size
N/A 48
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD N/A
68514477499
Description
N/A CJ 75/90B HUB CI 2-1/2 5/8KW
Bore Size
N/A 2 1/2 in
Hub Style
N/A B
Coupling Size
N/A 75
Keyway Size
N/A 5/8 x 5/16 in
Outside Diameter
N/A 6.300 in 160.02 mm
Overall Coupling Length
N/A 8.270 in 210.06 mm
CAD
N/A
68514465632
Description
N/A CJ 75A HUB CI 2-1/4 1/2X1/4KW
Bore Size
N/A 2 1/4 in
Hub Style
N/A A
Coupling Size
N/A 75
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 6.300 in 160.02 mm
Overall Coupling Length
N/A 8.270 in 210.06 mm
CAD
N/A
68514465817
Description
N/A CJ 48/60B HUB CI 2-1/8 1/2KW
Bore Size
N/A 2 1/8 in
Hub Style
N/A B
Coupling Size
N/A 48
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 4.130 in 104.90 mm
Overall Coupling Length
N/A 5.51 in 139.95 mm
CAD N/A
68514464138
Description
N/A CJ 65A HUB CI 2-1/8 1/2X1/4KW
Bore Size
N/A 2 1/8 in
Hub Style
N/A A
Coupling Size
N/A 65
Keyway Size
N/A 1/2 x 1/4 in
Outside Diameter
N/A 5.310 in 134.87 mm
Overall Coupling Length
N/A 7.280 in 184.91 mm
CAD
N/A