Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 75A HUB CI 2-3/8 5/8X5/16K N/A 2 3/8 in N/A A N/A 75 N/A 5/8 x 5/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD
N/A CJ 75A HUB CI 2-7/8 3/4X3/8KW N/A 2 7/8 in N/A A N/A 75 N/A 3/4 x 3/8 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD
N/A CJ 75/90B HUB CI 2-1/2 5/8KW N/A 2 1/2 in N/A B N/A 75 N/A 5/8 x 5/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD
N/A CJ 90/100B HUB CI RSB N/A N/A B N/A 90 N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A CAD
N/A CJ 100/110B HUB CI RSB N/A N/A B N/A 100 N/A N/A 8.860 in225.04 mm N/A 10.630 in270.00 mm N/A CAD
N/A CJ 125/145B HUB CI RSB N/A N/A B N/A 125 N/A N/A 11.420 in290.07 mm N/A 13.390 in340.11 mm N/A CAD
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2