A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Item Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

N/A CJ 42A HUB CI 1" KW N/A 1 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-1/4 *5/16KW N/A 1 1/4 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-3/8 5/16KW N/A 1 3/8 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42A HUB CI 1-5/8 3/8KW N/A 1 5/8 in N/A A N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 1-1/2 3/8KW N/A 1 1/2 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 1-5/8 3/8KW N/A 1 5/8 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 1-7/8 1/2KW N/A 1 7/8 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 42/55B HUB CI 2" 1/2X1/4KW N/A 2 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD Icon (for items table)
N/A CJ 48A HUB CI 1" 1/4X1/8KW N/A 1 in N/A A N/A 48 N/A 1/4 x 1/8 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 48A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 48A HUB CI 1-5/8 3/8X3/16K N/A 1 5/8 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 48A HUB CI 1-7/8 1/2X1/4KW N/A 1 7/8 in N/A A N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD Icon (for items table)
N/A CJ 48/60B HUB CI 2" 1/2X1/4KW N/A 2 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 48/60B HUB CI 2-1/8 1/2KW N/A 2 1/8 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
N/A CJ 55A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55A HUB CI 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A A N/A 55 N/A 1/4 x 1/8 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55A HUB CI 1-5/8 3/8X3/16K N/A 1 5/8 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55/70B HUB CI 2-3/8 5/8KW N/A 2 3/8 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55/70B HUB CI 2-5/8 5/8KW N/A 2 5/8 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 55/70B HUB CI 2-7/16 5/8KW N/A 2 7/16 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A CAD Icon (for items table)
N/A CJ 65A HUB CI 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A A N/A 65 N/A 1/2 x 1/4 in N/A 5.310 in134.87 mm N/A 7.280 in184.91 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 1-1/2 3/8X3/16K N/A 1 1/2 in N/A A N/A 75 N/A 3/8 x 3/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 2-1/4 1/2X1/4KW N/A 2 1/4 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
N/A CJ 75A HUB CI 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A CAD Icon (for items table)
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2