Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
251 - 257 of 257 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L276 HUB 2-3/16 1/2X1/4KW N/A 2 3/16 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L276 N/A 3/16 x 3/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
251 - 257 of 257 | Results Per Page | View | Unit of Measure
« 11