• Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Item Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L075 HUB 3/8 *1/8X1/16 KW N/A 3/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 3/8 *3/32X3/64 KW N/A 3/8 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 5/8 *1/8X1/16KW N/A 5/8 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 5/8 *5/32X5/64 KW N/A 5/8 in N/A L075 N/A 5/32 x 5/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 7/16 *1/8X1/16 KW N/A 7/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 7/16 *3/32X3/64 KW N/A 7/16 in N/A L075 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 9/16 1/8X1/16 KW N/A 9/16 in N/A L075 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB N/LBL 1/2 1/8KW N/A 1/2 in N/A L075 N/A 1/8 in N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB N/LBL 5/8 3/16X3/32 N/A 5/8 in N/A L075 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 1.75 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 3/4 *5/32X3/32KW *SS N/A 3/4 in N/A L090 N/A 5/32 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 7/8 *11/64X3/32KW *SS N/A 7/8 in N/A L090 N/A 11/64 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB .749/.750 3/16KW N/A 3/4 in N/A L090 N/A 3/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 1" 1/4X1/8 KW N/A 1 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 1" *3/16X3/32KW N/A 1 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 11/16 3/16X3/32 KW N/A 11/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 13/16 3/16X3/32KW N/A 13/16 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A L090 N/A 1/4 x 1/8 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 3/4 *1/8X1/16KW N/A 3/4 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 3/8 3/32X3/64 KW N/A 3/8 in N/A L090 N/A 3/32 x 3/64 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 3/8 *1/8X1/16KW N/A 3/8 in N/A L090 N/A 1/8 x 1/16 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
N/A L090 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A L090 N/A 3/16 x 3/32 in N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
26 - 50 of 257 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »