68514410683
Description
N/A L075 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410686
Description
N/A L075 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410769
Description
N/A L090 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514410766
Description
N/A L090 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514454282
Description
N/A L090 HUB 3/4 N/KW W/SS
Bore Size
N/A 3/4 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514410767
Description
N/A L090 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514426209
Description
N/A L090 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514410768
Description
N/A L090 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514424976
Description
N/A L090 HUB 9/16 * N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514411083
Description
N/A L095 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441911
Description
N/A L095 HUB 5/8 N/KW W/SS
Bore Size
N/A 5/8 in
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514411082
Description
N/A L095 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514437239
Description
N/A L095 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outside Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514411333
Description
N/A L099 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514449705
Description
N/A L099 HUB 3/4 N/KW
Bore Size
N/A 3/4 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514444174
Description
N/A L099 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514431297
Description
N/A L099 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514459063
Description
N/A L099 HUB 7/8 N/KW
Bore Size
N/A 7/8 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411335
Description
N/A L099 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411506
Description
N/A L100 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514445212
Description
N/A L100 HUB 3/4 N/KW
Bore Size
N/A 3/4 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411505
Description
N/A L100 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411508
Description
N/A L100 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411733
Description
N/A L110 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L110
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.68 in 42.67 mm
Hub Length
N/A 2.56 in 65.02 mm
Outside Diameter
N/A 3.32 in 84.33 mm
CAD N/A
68514412101
Description
N/A L150 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L150
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.75 in 44.45 mm
Hub Length
N/A 2.75 in 69.85 mm
Outside Diameter
N/A 3.75 in 95.25 mm
CAD
N/A