68514410595
Description
N/A L070S HUB 1/2 NKW LTB=.375
Bore Size
N/A 1/2 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD N/A
68514411333
Description
N/A L099 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514449705
Description
N/A L099 HUB 3/4 N/KW
Bore Size
N/A 3/4 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514444174
Description
N/A L099 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514431297
Description
N/A L099 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514459063
Description
N/A L099 HUB 7/8 N/KW
Bore Size
N/A 7/8 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411335
Description
N/A L099 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411506
Description
N/A L100 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514445212
Description
N/A L100 HUB 3/4 N/KW
Bore Size
N/A 3/4 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411505
Description
N/A L100 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411508
Description
N/A L100 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outside Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514411733
Description
N/A L110 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L110
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.68 in 42.67 mm
Hub Length
N/A 2.56 in 65.02 mm
Outside Diameter
N/A 3.32 in 84.33 mm
CAD N/A
68514412422
Description
N/A L225 HUB 3/4 N/KW
Bore Size
N/A 3/4 in
Coupling Size
N/A L225
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 2.180 in 55.37 mm
Hub Length
N/A 3.180 in 80.77 mm
Outside Diameter
N/A 5.00 in 127.00 mm
CAD N/A
68514410124
Description
N/A L035 HUB 1/8 N/KW
Bore Size
N/A 1/8 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410126
Description
N/A L035 HUB 3/16 N/KW
Bore Size
N/A 3/16 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410127
Description
N/A L035 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410128
Description
N/A L035 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410206
Description
N/A L050 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410207
Description
N/A L050 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410208
Description
N/A L050 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410209
Description
N/A L050 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410210
Description
N/A L050 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410212
Description
N/A L050 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410214
Description
N/A L050 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410416
Description
N/A L070 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A