- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs without Keyway - Inch (Imperial) BoresL Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514410683 | Description N/A L075 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410686 | Description N/A L075 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410769 | Description N/A L090 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410766 | Description N/A L090 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514454282 | Description N/A L090 HUB 3/4 N/KW W/SS | Bore Size N/A 3/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410767 | Description N/A L090 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514426209 | Description N/A L090 HUB 5/16 N/KW | Bore Size N/A 5/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410768 | Description N/A L090 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514424976 | Description N/A L090 HUB 9/16 * N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411083 | Description N/A L095 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441911 | Description N/A L095 HUB 5/8 N/KW W/SS | Bore Size N/A 5/8 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411082 | Description N/A L095 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514437239 | Description N/A L095 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411333 | Description N/A L099 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514449705 | Description N/A L099 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444174 | Description N/A L099 HUB 5/8 N/KW | Bore Size N/A 5/8 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514431297 | Description N/A L099 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514459063 | Description N/A L099 HUB 7/8 N/KW | Bore Size N/A 7/8 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411335 | Description N/A L099 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411506 | Description N/A L100 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445212 | Description N/A L100 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411505 | Description N/A L100 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411508 | Description N/A L100 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411733 | Description N/A L110 HUB 5/8 N/KW | Bore Size N/A 5/8 in | Coupling Size N/A L110 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.68 in42.67 mm | Hub Length N/A 2.56 in65.02 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514412101 | Description N/A L150 HUB 5/8 N/KW | Bore Size N/A 5/8 in | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |