68514410215
Description
N/A L050 HUB 7MM N/KW
Bore Size
N/A 7.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410216
Description
N/A L050 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410693
Description
N/A L075 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410777
Description
N/A L090 HUB 19MM N/KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441452
Description
N/A L070 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514441456
Description
N/A L075 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514441460
Description
N/A L050 HUB 8MM N/KW
Bore Size
N/A 8.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514441461
Description
N/A L090 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441465
Description
N/A L095 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441469
Description
N/A L100 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L100
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.38 in 35.05 mm
Hub Length
N/A 2.09 in 53.09 mm
Outer Diameter
N/A 2.54 in 64.52 mm
CAD N/A
68514441471
Description
N/A L110 HUB 19MM N/KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A L110
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.68 in 42.67 mm
Hub Length
N/A 2.56 in 65.02 mm
Outer Diameter
N/A 3.32 in 84.33 mm
CAD N/A
68514441472
Description
N/A L150 HUB 32MM N/KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A L150
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.75 in 44.45 mm
Hub Length
N/A 2.75 in 69.85 mm
Outer Diameter
N/A 3.75 in 95.25 mm
CAD
N/A
68514441473
Description
N/A L190 HUB 32MM N/KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A L190
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.94 in 49.28 mm
Hub Length
N/A 2.940 in 74.68 mm
Outer Diameter
N/A 4.50 in 114.30 mm
CAD
N/A
68514441850
Description
N/A L035 HUB 4MM N/KW
Bore Size
N/A 4.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514445872
Description
N/A L035 HUB 6MM N/KW
Bore Size
N/A 6.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514446151
Description
N/A L070 HUB 8MM N/KW
Bore Size
N/A 8.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514446214
Description
N/A L050 HUB 5MM N/KW
Bore Size
N/A 5.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514446561
Description
N/A L095 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514447419
Description
N/A L035 HUB 5MM N/KW
Bore Size
N/A 5.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514447505
Description
N/A L070 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514448276
Description
N/A L090 HUB 12MM N/KW W/SS
Bore Size
N/A 12.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514448319
Description
N/A L225 HUB 32MM N/KW
Bore Size
N/A 32.00 mm
Coupling Size
N/A L225
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 2.180 in 55.37 mm
Hub Length
N/A 3.180 in 80.77 mm
Outer Diameter
N/A 5.00 in 127.00 mm
CAD N/A
68514448510
Description
N/A L050 HUB 12MM N/KW
Bore Size
N/A 12.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514450351
Description
N/A L050 HUB 6MM N/KW
Bore Size
N/A 6.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514451562
Description
N/A L070 HUB 12MM N/KW
Bore Size
N/A 12.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A