Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outer Diameter

CAD

Sort by
N/A L190 HUB 55MM N/KW N/A 55.00 mm N/A L190 N/A No Keyway N/A 1.94 in49.28 mm N/A 2.940 in74.68 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 32MM N/KW N/A 32.00 mm N/A L225 N/A No Keyway N/A 2.180 in55.37 mm N/A 3.180 in80.77 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 35MM N/KW N/A 35.00 mm N/A L225 N/A No Keyway N/A 2.180 in55.37 mm N/A 3.180 in80.77 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 50MM N/KW N/A 50.00 mm N/A L225 N/A No Keyway N/A 2.180 in55.37 mm N/A 3.180 in80.77 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 55MM N/KW N/A 55.00 mm N/A L225 N/A No Keyway N/A 2.180 in55.37 mm N/A 3.180 in80.77 mm N/A 5.00 in127.00 mm N/A
N/A L276 HUB 32MM N/KW N/A 32.00 mm N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 50MM N/KW N/A 50.00 mm N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 55MM N/KW N/A 55.00 mm N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 60MM N/KW N/A 60.00 mm N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 65MM N/KW N/A 65.00 mm N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
N/A L035 HUB 4MM N/KW N/A 4.00 mm N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD
N/A L035 HUB 5MM N/KW N/A 5.00 mm N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD
N/A L035 HUB 6MM N/KW N/A 6.00 mm N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD
N/A L035 HUB 7MM N/KW N/A 7.00 mm N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD
N/A L035 HUB 8MM N/KW W/SS N/A 8.00 mm N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD
N/A L050 HUB 5MM N/KW N/A 5.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 6MM N/KW N/A 6.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 7MM N/KW N/A 7.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 8MM N/KW N/A 8.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 10MM N/KW N/A 10.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 12MM N/KW N/A 12.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 14MM N/KW N/A 14.00 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
N/A L050 HUB 15MM N/KW N/A 15 mm N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2