Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Normal Temperature Range (ºF)

Normal Temperature Range (ºC)

Dimension H (in)

Dimension H (mm)

Part Number

Description 

Coupling Size

Nominal Torque

Dimension H

Sort by
N/A L/AL090/095 SPIDER BNZ OCT3/4 N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
N/A L/AL090/095 SPIDER NYLON OCT N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
N/A L/AL075 SPIDER URE OCT 3/4 N/A L075, AL075 N/A 135.00 in·lb15.30 N·m N/A 0.750 in19.05 mm
N/A L/AL075 SPIDER SOX OCT 3/4 N/A L075, AL075 N/A 90.00 in·lb10.20 N·m N/A 0.750 in19.05 mm
N/A L/AL075 SPIDER HY OCT 3/4 N/A L075, AL075 N/A 227.00 in·lb25.60 N·m N/A 0.750 in19.05 mm
N/A L/AL075 SPIDER BRONZE OCT 3/4 N/A L075, AL075 N/A 227.00 in·lb25.60 N·m N/A 0.750 in19.05 mm
N/A L070 SPIDER NYLON 1/2 OCT N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER URE OCT 1/2 N/A L070 N/A 65.00 in·lb7.30 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER SOX OCT 1/2 N/A L070 N/A 43.20 in·lb4.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER HYTREL OCT 1/2 N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER BRONZE OCT 1/2 N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
N/A L050 SPIDER BRONZE OCT 5/16 N/A L050 N/A 50.00 in·lb5.60 N·m N/A 0.310 in7.87 mm
N/A L/AL075 SPIDER NYLON N/A L075, AL075 N/A 227.00 in·lb N/A
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2