Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Normal Temperature Range (ºF)

Normal Temperature Range (ºC)

Dimension H (in)

Dimension H (mm)

Part Number

Description 

Coupling Size

Nominal Torque

Dimension H

Sort by
N/A L070 SPIDER SOX OCT 1/2 N/A L070 N/A 43.20 in·lb4.90 N·m N/A 0.500 in12.70 mm
N/A L190 SPIDER BNZ OCT 1-3/8 N/A L190 N/A 4680.00 in·lb529.00 N·m N/A 1.380 in35.05 mm
N/A L190 SPIDER HYTREL OCT 1-3/8 N/A L190 N/A 4680.00 in·lb529.00 N·m N/A 1.380 in35.05 mm
N/A L276 SPIDER SOX OCT 1-3/4 N/A L276 N/A 4716.00 in·lb533.00 N·m N/A 1.750 in44.45 mm
N/A L/AL099/100 SPDR UREOCT1-1/32 N/A L099, L100, AL099, AL100 N/A 477 to 626 in·lb53.9 to 70.7 N·m N/A 1.030 in26.16 mm
N/A L050 SPIDER BRONZE OCT 5/16 N/A L050 N/A 50.00 in·lb5.60 N·m N/A 0.310 in7.87 mm
N/A L225 SPIDER BRONZE OCT 1.16 N/A L225 N/A 6228.00 in·lb704.00 N·m N/A 1.750 in44.45 mm
N/A L225 SPIDER HYTREL OCT 1-3/4 N/A L225 N/A 6228.00 in·lb704.00 N·m N/A 1.750 in44.45 mm
N/A L070 SPIDER URE OCT 1/2 N/A L070 N/A 65.00 in·lb7.30 N·m N/A 0.500 in12.70 mm
N/A L/AL099/100 SPDR BNZ OCT1.06 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
N/A L/AL099/100 SPDR HY OCT1-1/32 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
N/A L/AL110 SPIDER SOX OCT 1-3/16 N/A L110, AL110 N/A 792.00 in·lb89.50 N·m N/A 1.180 in29.97 mm
N/A L/AL075 SPIDER SOX OCT 3/4 N/A L075, AL075 N/A 90.00 in·lb10.20 N·m N/A 0.750 in19.05 mm
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2