- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Spiders - Solid CentersL Type Spiders - Solid Centers
- View Items
L Type Spiders - Solid Centers
L Type Spiders - Solid Centers
L Type (Standard Jaw) Components
- The L Type coupling consists of two standard L Type hubs and one spider.
- The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.
1 2
Item Number |
Description |
Coupling Size |
Material |
Insert Style |
Nominal Torque |
---|---|---|---|---|---|
68514450117 | Description N/A L070 SOX SPIDER 25 PAK | Coupling Size N/A L070 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 43.20 in·lb4.90 N·m |
68514450118 | Description N/A L/AL075 SPIDER SOX 25 PAK | Coupling Size N/A L075, AL075 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 90.00 in·lb10.20 N·m |
68514450119 | Description N/A L/AL090/095 SOX SPDR 25 PAK | Coupling Size N/A L090, L095, AL090, AL095 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 144 to 194 in·lb16.3 to 21.9 N·m |
68514450120 | Description N/A L/AL099/100 SOX SPDR 10 PAK | Coupling Size N/A L099, L100, AL099, AL100 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 318 to 417 in·lb35.9 to 47.1 N·m |
68514450121 | Description N/A L/AL110 SOX SPIDER 10 PAK | Coupling Size N/A L110, AL110 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 792.00 in·lb89.50 N·m |
68514450122 | Description N/A L150 SOX SPIDER 10 PAK | Coupling Size N/A L150 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1240.00 in·lb140.00 N·m |
1 2